IESNA:LM-63-2002
[TEST]P956159
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-927-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]49907
TILT=NONE
208 -1 1 37 73 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
6862.6 7380.1 7935.8 8494 8922 9184 9343.3 9432.8 9531.6 9646.1
9793.6 9993.8 10263.7 10582.3 10969.4 11621.2 12606.1 13912.3 15525.2 17542.4
20186.3 23221.3 26452.5 29391.4 31167.6 30265.7 28460.5 26041.7 23135.7 19672.8
15292.2 10926 7151 4156.8 1828.9 566.2 0
6862.6 7408 8033.5 8653.1 9110 9387.8 9519.2 9551.6 9572.9 9591.9
9622.4 9687.8 9807.3 9957.4 10204.7 10721.6 11627.8 12941.6 14653.3 16694.2
19138.5 21952.6 25199 28708.8 32227.8 33162.7 31179.5 28627.7 25948.5 22900.6
18632.9 14044.5 9774.7 5950.4 2780.9 886.1 0
6862.6 7436.2 8131.4 8811.9 9298 9591.4 9694.9 9670.4 9614.5 9537.7
9451.3 9381.5 9351.2 9332.8 9440.2 9822.1 10649.5 11970.9 13781.1 15845.7
18090.9 20684 23945.5 28026 33288.3 36059.7 33898.5 31213.7 28761.5 26128.6
21973.6 17163.2 12398.1 7744.3 3732.8 1206.1 0
6862.6 7476 8228.3 8954.9 9465.8 9743.1 9789.9 9672.2 9489.5 9278.5
9057.8 8860.3 8709.7 8607 8683.9 9134.7 10138.3 11676.5 13651.3 15819.4
18095.4 20555.8 23445.4 27022.9 32042.7 35919.3 34436.5 31466 28874.2 26209.7
22273.6 17592.4 12931.6 8340.2 4239.8 1488.9 0
6862.6 7515.7 8325.5 9097.9 9633.5 9894.2 9885.3 9673.8 9364.4 9019.4
8664.4 8339.5 8068.2 7881.2 7927.9 8447.4 9627.2 11382.1 13521.2 15793
18099.9 20427.3 22945.3 26020.1 30797.1 35778.7 34974.2 31718 28987.2 26290.6
22573.5 18021.7 13465.1 8936.4 4746.7 1771.8 0
6862.6 7539.4 8378.2 9184 9735.2 9967.9 9887.9 9567.1 9128.9 8673.1
8243.9 7873.3 7582.6 7424.9 7610.8 8426.9 9988 12168.9 14781.8 17611.7
20443.6 23226.9 26061.2 29166.2 33774.4 38506.1 38440.3 35329.4 32216.8 28817.3
24539.3 19516.1 14593.8 9713.3 5385 2090.9 0
6862.6 7563.1 8430.8 9270.1 9836.3 10041.7 9890.5 9460.5 8893.5 8326.8
7823.3 7407.2 7097 6968.5 7294 8406.3 10348.7 12955.8 16042.7 19429.8
22787.3 26026.4 29176.8 32312.4 36751.7 41233.8 41906.6 38940.6 35446.1 31344.1
26505.2 21010.6 15721.9 10490.2 6023.1 2410.1 0
6862.6 7575 8462.7 9316.7 9881.6 10066.4 9864.2 9362.8 8722.1 8112.5
7597.9 7185.5 6891.3 6807.1 7256.3 8578.6 10767.4 13717.4 17294.1 21261.8
25205.6 29018.5 32743.7 36352.5 41077.4 45349.3 45897.3 42948.4 38895.1 33927.2
28323.5 22300.2 16399.2 10772.7 6183.5 2423.8 0
6862.6 7586.8 8494.8 9363.1 9926.6 10091.2 9837.9 9264.8 8550.7 7898.1
7373 6964 6685.7 6645.4 7218.7 8750.8 11186.2 14479 18545.7 23093.6
27623.8 32010.3 36310.6 40392.4 45403 49464.5 49887.7 46956.2 42343.8 36510
30141.9 23590 17076.3 11055 6343.9 2437.2 0
6862.6 7581.6 8519.1 9385.4 9943.7 10093.8 9806.8 9195.8 8445.3 7781.7
7262.9 6860 6588.8 6575.6 7212.9 8840.3 11394.7 14926.1 19305.5 24169.4
29085.9 33762.8 38395 42977.1 48196.5 52046.5 52086 48678.4 43301 36606.9
29654.7 22752.6 15729.3 9996.4 5495.9 2046.2 0
6862.6 7586.8 8494.8 9363.1 9926.6 10091.2 9837.9 9264.8 8550.7 7898.1
7373 6964 6685.7 6645.4 7218.7 8750.8 11186.2 14479 18545.7 23093.6
27623.8 32010.3 36310.6 40392.4 45403 49464.5 49887.7 46956.2 42343.8 36510
30141.9 23590 17076.3 11055 6343.9 2437.2 0
6862.6 7575 8462.7 9316.7 9881.6 10066.4 9864.2 9362.8 8722.1 8112.5
7597.9 7185.5 6891.3 6807.1 7256.3 8578.6 10767.4 13717.4 17294.1 21261.8
25205.6 29018.5 32743.7 36352.5 41077.4 45349.3 45897.3 42948.4 38895.1 33927.2
28323.5 22300.2 16399.2 10772.7 6183.5 2423.8 0
6862.6 7563.1 8430.8 9270.1 9836.3 10041.7 9890.5 9460.5 8893.5 8326.8
7823.3 7407.2 7097 6968.5 7294 8406.3 10348.7 12955.8 16042.7 19429.8
22787.3 26026.4 29176.8 32312.4 36751.7 41233.8 41906.6 38940.6 35446.1 31344.1
26505.2 21010.6 15721.9 10490.2 6023.1 2410.1 0
6862.6 7539.4 8378.2 9184 9735.2 9967.9 9887.9 9567.1 9128.9 8673.1
8243.9 7873.3 7582.6 7424.9 7610.8 8426.9 9988 12168.9 14781.8 17611.7
20443.6 23226.9 26061.2 29166.2 33774.4 38506.1 38440.3 35329.4 32216.8 28817.3
24539.3 19516.1 14593.8 9713.3 5385 2090.9 0
6862.6 7515.7 8325.5 9097.9 9633.5 9894.2 9885.3 9673.8 9364.4 9019.4
8664.4 8339.5 8068.2 7881.2 7927.9 8447.4 9627.2 11382.1 13521.2 15793
18099.9 20427.3 22945.3 26020.1 30797.1 35778.7 34974.2 31718 28987.2 26290.6
22573.5 18021.7 13465.1 8936.4 4746.7 1771.8 0
6862.6 7476 8228.3 8954.9 9465.8 9743.1 9789.9 9672.2 9489.5 9278.5
9057.8 8860.3 8709.7 8607 8683.9 9134.7 10138.3 11676.5 13651.3 15819.4
18095.4 20555.8 23445.4 27022.9 32042.7 35919.3 34436.5 31466 28874.2 26209.7
22273.6 17592.4 12931.6 8340.2 4239.8 1488.9 0
6862.6 7436.2 8131.4 8811.9 9298 9591.4 9694.9 9670.4 9614.5 9537.7
9451.3 9381.5 9351.2 9332.8 9440.2 9822.1 10649.5 11970.9 13781.1 15845.7
18090.9 20684 23945.5 28026 33288.3 36059.7 33898.5 31213.7 28761.5 26128.6
21973.6 17163.2 12398.1 7744.3 3732.8 1206.1 0
6862.6 7408 8033.5 8653.1 9110 9387.8 9519.2 9551.6 9572.9 9591.9
9622.4 9687.8 9807.3 9957.4 10204.7 10721.6 11627.8 12941.6 14653.3 16694.2
19138.5 21952.6 25199 28708.8 32227.8 33162.7 31179.5 28627.7 25948.5 22900.6
18632.9 14044.5 9774.7 5950.4 2780.9 886.1 0
6862.6 7380.1 7935.8 8494 8922 9184 9343.3 9432.8 9531.6 9646.1
9793.6 9993.8 10263.7 10582.3 10969.4 11621.2 12606.1 13912.3 15525.2 17542.4
20186.3 23221.3 26452.5 29391.4 31167.6 30265.7 28460.5 26041.7 23135.7 19672.8
15292.2 10926 7151 4156.8 1828.9 566.2 0
6862.6 7323.5 7810.7 8287.6 8661 8897.2 9044.4 9129.7 9216.6 9324.3
9478.1 9693 9973 10294.5 10694 11269.9 12094.2 13173.3 14528.5 16139.6
18071.4 20100.7 21899.9 23175 23493.6 22151.9 20253.5 17994.3 15529.2 12856.8
9793.4 6854.5 4416.2 2556 1149.7 376.6 0
6862.6 7266.9 7685.6 8081.4 8400 8610.7 8745.5 8826.6 8901.4 9002.3
9162.9 9392 9682.5 10006.9 10418.3 10918.6 11582.2 12434.4 13531.7 14736.5
15956.3 16980.2 17347.5 16958.6 15819.4 14038.1 12046.5 9946.9 7922.6 6041
4294.5 2783 1681.4 955.4 470.9 187 0
6862.6 7206.6 7560.8 7890.7 8148 8325.2 8435.8 8488.8 8530.1 8585.9
8687.1 8845.1 9049.7 9263.3 9506.6 9779.1 10125.2 10577.8 11173.5 11808.2
12397 12779.4 12695.1 12102.1 10998.4 9506 7983.4 6491.9 5111.4 3907.7
2836.2 1921.9 1238.2 761.6 407.1 168.8 0
6862.6 7146.5 7436.2 7700.1 7896.3 8039.8 8126.1 8150.9 8158.8 8169.3
8210.9 8297.8 8416.9 8519.6 8594.9 8639.7 8667.8 8721.3 8815.3 8879.8
8837.7 8578.3 8042.4 7245.8 6177.4 4974 3920.6 3036.8 2300.3 1774.4
1377.8 1060.7 795.3 568.3 343.7 150.6 0
6862.6 7086 7310.6 7514.4 7670.8 7773.8 7819.9 7795.4 7728 7645.3
7563.7 7509.1 7483.6 7452 7392.5 7290.6 7150.2 7005.4 6870.8 6759.7
6638.5 6433.9 6094.7 5616.5 4995.6 4252.4 3583.8 2941.2 2327.7 1856.8
1452.6 1111.6 816.4 572 341.8 148.8 0
6862.6 7025.4 7185.2 7328.8 7445.2 7507.8 7513.6 7439.9 7297.2 7121.2
6916.6 6720.4 6549.8 6383.9 6190.6 5941.5 5632.8 5290 4926.6 4639.5
4439.4 4289.8 4147.1 3987 3813.7 3530.9 3247 2845.4 2354.8 1939.5
1527.4 1162.6 837.4 576.2 339.7 146.9 0
6862.6 6967.5 7068 7165.2 7251.9 7289 7260.3 7135.2 6919.5 6666.5
6383.9 6125.6 5909.6 5723.4 5540.4 5325 5068 4784.4 4483.1 4244.8
4086.5 3982.2 3906.6 3817.1 3680.2 3442.1 3205.1 2868.8 2463.3 2093.3
1699.6 1329.9 979.1 680.5 416.1 178 0
6862.6 6909.5 6950.9 7001.7 7058 7070.2 7007 6830.5 6541.9 6211.7
5851.4 5530.7 5269.4 5062.7 4890.2 4708.5 4503.1 4278.7 4039.6 3850
3733.6 3674.9 3666.2 3647.3 3546.7 3353.6 3163.2 2892 2571.5 2246.8
1871.8 1497.1 1120.5 784.8 492.4 209.4 0
6862.6 6853.4 6840.3 6850.8 6871.9 6874.5 6790.2 6575.6 6245.1 5873.8
5505.1 5215.5 5004.8 4849.4 4712.5 4553.1 4362.2 4148.9 3908 3680.2
3510.3 3418.2 3427.4 3436.6 3407.6 3336.5 3165.3 2886.2 2571.5 2272.6
1990.9 1693.3 1354.9 984.9 641.2 271.2 0
6862.6 6791 6731 6709.4 6719.9 6733.1 6677 6505.8 6226.7 5909.9
5602.6 5334 5097.7 4890.8 4695.4 4490.5 4266.1 4027.8 3790.8 3579.3
3393.1 3254.4 3180.6 3136.4 3094.8 3046.3 2944.1 2761.9 2530.7 2273.2
1980.8 1688 1354.1 996 655.7 289.7 0
6862.6 6740.5 6635.6 6582.4 6586.1 6623.5 6624.6 6525 6316.2 6042.3
5755.3 5481.4 5214.7 4960 4714.3 4469.4 4218.4 3964.6 3729.2 3527.7
3347.3 3209.1 3109 3032.1 2959.7 2877.3 2764.5 2612.3 2424.3 2200.2
1924.8 1643 1316.4 977.5 636 281.8 0
6862.6 6690.2 6540.1 6455.8 6452.4 6514.5 6572.4 6544 6405.7 6174.8
5908 5628.9 5332.1 5029.3 4733.5 4448.3 4170.8 3901.4 3667.8 3476.1
3301.8 3164 3037.6 2927.8 2824.3 2708.5 2584.7 2462.8 2317.9 2127.3
1868.4 1597.9 1278.5 959.1 616.2 273.9 0
6862.6 6644.6 6460 6350.4 6347 6444.5 6581.9 6658.8 6605.1 6402.3
6112.6 5797.2 5471.7 5140.7 4818.6 4509.4 4214.8 3937.2 3697.8 3504.5
3346 3230.7 3132.2 3029.5 2913.6 2765.1 2606.5 2455.9 2294.2 2092.5
1835.2 1564.2 1250.3 939.1 593.8 269.7 0
6862.6 6599.3 6380.2 6245.1 6241.7 6374.9 6591.4 6773.6 6804.7 6630.4
6317.5 5965.2 5611.3 5252.3 4903.4 4570.3 4258.7 3973.3 3728.4 3532.7
3390.5 3297 3226.4 3131.1 3002.6 2821.7 2628.1 2449.1 2270.5 2058
1801.8 1530.5 1221.9 919.1 571.4 265.4 0
6862.6 6559.5 6309.6 6156.4 6146.1 6299.6 6571.9 6834.7 6932.4 6796.5
6481.1 6096.3 5720 5356.6 5006.6 4673.2 4358.3 4067.6 3817.9 3620.4
3473.2 3372.9 3308.1 3227 3112.7 2949.9 2765.6 2576 2382.2 2146
1867.1 1583.7 1266.1 915.4 552.5 264.7 0
6862.6 6519.8 6239.1 6067.4 6050.2 6224.8 6552.4 6895.6 7060.1 6962.7
6644.6 6227.5 5829 5461.1 5110.1 4776.5 4457.8 4162.1 3907.4 3707.8
3555.6 3448.4 3389.7 3322.8 3222.8 3078.4 2903.3 2703.2 2493.8 2233.7
1932.4 1636.7 1310.1 911.7 533.3 263.9 0
6862.6 6479.7 6175.1 5988.9 5962 6133.5 6473.2 6831.6 7030.7 6980.6
6705.7 6295.4 5884.3 5522.5 5183.8 4867.6 4562.6 4275.3 4024.9 3823.7
3659.4 3545.1 3474.5 3406.6 3307.8 3169.3 2990.2 2785.6 2564.9 2297.9
1990.6 1686.7 1352.3 896.9 492.4 232.8 0
6862.6 6440 6110.8 5910.7 5873.8 6042.3 6393.9 6767.8 7000.9 6998.3
6766.5 6363.6 5939.6 5584.1 5257.6 4958.7 4667.7 4388.6 4142.3 3939.6
3763.1 3642 3559 3490.6 3393.1 3260.2 3077.1 2867.8 2636 2362.2
2048.8 1736.7 1394.4 882.2 451.6 201.5 0
6862.6 6409.2 6061.6 5851.9 5803.8 5952.8 6266.4 6599 6807.9 6813.9
6615.4 6255.9 5857.7 5508.8 5203.9 4933.9 4673.8 4418.8 4185.8 3989.6
3827.4 3718.1 3639.6 3571.9 3474.8 3334.9 3143 2924.7 2687.4 2412.5
2094.6 1784.9 1431 960.1 524.6 232 0
6862.6 6378.1 6012.1 5793.5 5733.4 5863.3 6139 6430.2 6615.1 6629.6
6464.5 6148.5 5775.6 5433.2 5150.4 4909.2 4679.6 4449.1 4229.2 4039.6
3891.6 3794.2 3720.5 3653.1 3556.4 3409.7 3208.8 2981.5 2738.7 2462.8
2140.4 1832.8 1467.3 1038.1 597.8 262.8 0
6862.6 6353.1 5977.6 5752.4 5687.6 5804 6048.9 6297.5 6452.4 6462.1
6315.4 6032.9 5692.9 5367.1 5089.3 4853.1 4631.9 4408.8 4192.9 4014.4
3890.1 3807.9 3739.4 3672.3 3577.5 3430 3229.6 3001.8 2758.2 2485.9
2164.7 1855.5 1497.4 1089.2 661 288.4 0
6862.6 6328.1 5943.1 5711.3 5641.3 5744.8 5958.9 6164.8 6289.9 6294.4
6166.9 5917.3 5609.7 5301 5028.5 4796.7 4584.2 4368.8 4156.8 3989.1
3889 3821.6 3758.4 3691.5 3598.5 3450.3 3250.1 3021.8 2777.7 2509.1
2188.9 1878.1 1527.4 1140.3 724.2 313.9 0
6862.6 6308.6 5918.6 5683.1 5614.7 5715 5917.5 6103.7 6211.7 6211.9
6095.3 5869.3 5585.2 5285 5004 4752.2 4519.4 4288.5 4064.9 3907.4
3823.7 3768.4 3712 3644.6 3552.7 3408.9 3210.4 2985.2 2748 2484.4
2176.8 1861.3 1520 1137.1 718.9 307.6 0
6862.6 6289.1 5894.1 5655.2 5588.1 5685.5 5876.4 6042.3 6133.2 6129.2
6023.9 5821.1 5560.4 5268.9 4979.8 4708 4455.2 4208.2 3973.3 3825.8
3758.4 3715.2 3665.7 3597.8 3507.2 3367.6 3170.6 2948.9 2718.2 2459.6
2164.7 1843.9 1512.9 1133.7 713.7 300.7 0
6862.6 6271.2 5875.4 5638.4 5573.9 5673.4 5860.6 6022.3 6108.2 6101.6
5997.8 5809.3 5560.4 5271 4974.5 4684.6 4411.5 4144.7 3898.7 3756.8
3694.7 3658.1 3615.7 3548.2 3456.1 3313.9 3118.5 2900.4 2671.8 2415.4
2127.5 1806.5 1462.6 1091.3 680.5 283.9 0
6862.6 6253 5856.7 5621.8 5559.6 5661.3 5844.8 6002 6083.2 6073.9
5972 5797.4 5560.4 5273.4 4969.2 4661.1 4368.3 4081.2 3824.2 3688.1
3630.9 3601.2 3565.6 3498.5 3405 3260.2 3066.6 2852 2625.5 2371.4
2090.4 1769.1 1412 1048.6 647.3 266.5 0
6862.6 6230.6 5838.2 5609.1 5553.8 5659.2 5843.5 5998.9 6075.3 6062.1
5956.8 5793.5 5564.4 5277.3 4966.6 4648 4342.5 4039.6 3776.3 3642
3586.7 3560.4 3528.8 3460.3 3365.5 3212.7 3025.8 2815.1 2583.4 2330.6
2051.4 1738 1353.6 1011.2 613.6 250.2 0
6862.6 6253 5856.7 5621.8 5559.6 5661.3 5844.8 6002 6083.2 6073.9
5972 5797.4 5560.4 5273.4 4969.2 4661.1 4368.3 4081.2 3824.2 3688.1
3630.9 3601.2 3565.6 3498.5 3405 3260.2 3066.6 2852 2625.5 2371.4
2090.4 1769.1 1412 1048.6 647.3 266.5 0
6862.6 6271.2 5875.4 5638.4 5573.9 5673.4 5860.6 6022.3 6108.2 6101.6
5997.8 5809.3 5560.4 5271 4974.5 4684.6 4411.5 4144.7 3898.7 3756.8
3694.7 3658.1 3615.7 3548.2 3456.1 3313.9 3118.5 2900.4 2671.8 2415.4
2127.5 1806.5 1462.6 1091.3 680.5 283.9 0
6862.6 6289.1 5894.1 5655.2 5588.1 5685.5 5876.4 6042.3 6133.2 6129.2
6023.9 5821.1 5560.4 5268.9 4979.8 4708 4455.2 4208.2 3973.3 3825.8
3758.4 3715.2 3665.7 3597.8 3507.2 3367.6 3170.6 2948.9 2718.2 2459.6
2164.7 1843.9 1512.9 1133.7 713.7 300.7 0
6862.6 6308.6 5918.6 5683.1 5614.7 5715 5917.5 6103.7 6211.7 6211.9
6095.3 5869.3 5585.2 5285 5004 4752.2 4519.4 4288.5 4064.9 3907.4
3823.7 3768.4 3712 3644.6 3552.7 3408.9 3210.4 2985.2 2748 2484.4
2176.8 1861.3 1520 1137.1 718.9 307.6 0
6862.6 6328.1 5943.1 5711.3 5641.3 5744.8 5958.9 6164.8 6289.9 6294.4
6166.9 5917.3 5609.7 5301 5028.5 4796.7 4584.2 4368.8 4156.8 3989.1
3889 3821.6 3758.4 3691.5 3598.5 3450.3 3250.1 3021.8 2777.7 2509.1
2188.9 1878.1 1527.4 1140.3 724.2 313.9 0
6862.6 6353.1 5977.6 5752.4 5687.6 5804 6048.9 6297.5 6452.4 6462.1
6315.4 6032.9 5692.9 5367.1 5089.3 4853.1 4631.9 4408.8 4192.9 4014.4
3890.1 3807.9 3739.4 3672.3 3577.5 3430 3229.6 3001.8 2758.2 2485.9
2164.7 1855.5 1497.4 1089.2 661 288.4 0
6862.6 6378.1 6012.1 5793.5 5733.4 5863.3 6139 6430.2 6615.1 6629.6
6464.5 6148.5 5775.6 5433.2 5150.4 4909.2 4679.6 4449.1 4229.2 4039.6
3891.6 3794.2 3720.5 3653.1 3556.4 3409.7 3208.8 2981.5 2738.7 2462.8
2140.4 1832.8 1467.3 1038.1 597.8 262.8 0
6862.6 6409.2 6061.6 5851.9 5803.8 5952.8 6266.4 6599 6807.9 6813.9
6615.4 6255.9 5857.7 5508.8 5203.9 4933.9 4673.8 4418.8 4185.8 3989.6
3827.4 3718.1 3639.6 3571.9 3474.8 3334.9 3143 2924.7 2687.4 2412.5
2094.6 1784.9 1431 960.1 524.6 232 0
6862.6 6440 6110.8 5910.7 5873.8 6042.3 6393.9 6767.8 7000.9 6998.3
6766.5 6363.6 5939.6 5584.1 5257.6 4958.7 4667.7 4388.6 4142.3 3939.6
3763.1 3642 3559 3490.6 3393.1 3260.2 3077.1 2867.8 2636 2362.2
2048.8 1736.7 1394.4 882.2 451.6 201.5 0
6862.6 6479.7 6175.1 5988.9 5962 6133.5 6473.2 6831.6 7030.7 6980.6
6705.7 6295.4 5884.3 5522.5 5183.8 4867.6 4562.6 4275.3 4024.9 3823.7
3659.4 3545.1 3474.5 3406.6 3307.8 3169.3 2990.2 2785.6 2564.9 2297.9
1990.6 1686.7 1352.3 896.9 492.4 232.8 0
6862.6 6519.8 6239.1 6067.4 6050.2 6224.8 6552.4 6895.6 7060.1 6962.7
6644.6 6227.5 5829 5461.1 5110.1 4776.5 4457.8 4162.1 3907.4 3707.8
3555.6 3448.4 3389.7 3322.8 3222.8 3078.4 2903.3 2703.2 2493.8 2233.7
1932.4 1636.7 1310.1 911.7 533.3 263.9 0
6862.6 6559.5 6309.6 6156.4 6146.1 6299.6 6571.9 6834.7 6932.4 6796.5
6481.1 6096.3 5720 5356.6 5006.6 4673.2 4358.3 4067.6 3817.9 3620.4
3473.2 3372.9 3308.1 3227 3112.7 2949.9 2765.6 2576 2382.2 2146
1867.1 1583.7 1266.1 915.4 552.5 264.7 0
6862.6 6599.3 6380.2 6245.1 6241.7 6374.9 6591.4 6773.6 6804.7 6630.4
6317.5 5965.2 5611.3 5252.3 4903.4 4570.3 4258.7 3973.3 3728.4 3532.7
3390.5 3297 3226.4 3131.1 3002.6 2821.7 2628.1 2449.1 2270.5 2058
1801.8 1530.5 1221.9 919.1 571.4 265.4 0
6862.6 6644.6 6460 6350.4 6347 6444.5 6581.9 6658.8 6605.1 6402.3
6112.6 5797.2 5471.7 5140.7 4818.6 4509.4 4214.8 3937.2 3697.8 3504.5
3346 3230.7 3132.2 3029.5 2913.6 2765.1 2606.5 2455.9 2294.2 2092.5
1835.2 1564.2 1250.3 939.1 593.8 269.7 0
6862.6 6690.2 6540.1 6455.8 6452.4 6514.5 6572.4 6544 6405.7 6174.8
5908 5628.9 5332.1 5029.3 4733.5 4448.3 4170.8 3901.4 3667.8 3476.1
3301.8 3164 3037.6 2927.8 2824.3 2708.5 2584.7 2462.8 2317.9 2127.3
1868.4 1597.9 1278.5 959.1 616.2 273.9 0
6862.6 6740.5 6635.6 6582.4 6586.1 6623.5 6624.6 6525 6316.2 6042.3
5755.3 5481.4 5214.7 4960 4714.3 4469.4 4218.4 3964.6 3729.2 3527.7
3347.3 3209.1 3109 3032.1 2959.7 2877.3 2764.5 2612.3 2424.3 2200.2
1924.8 1643 1316.4 977.5 636 281.8 0
6862.6 6791 6731 6709.4 6719.9 6733.1 6677 6505.8 6226.7 5909.9
5602.6 5334 5097.7 4890.8 4695.4 4490.5 4266.1 4027.8 3790.8 3579.3
3393.1 3254.4 3180.6 3136.4 3094.8 3046.3 2944.1 2761.9 2530.7 2273.2
1980.8 1688 1354.1 996 655.7 289.7 0
6862.6 6853.4 6840.3 6850.8 6871.9 6874.5 6790.2 6575.6 6245.1 5873.8
5505.1 5215.5 5004.8 4849.4 4712.5 4553.1 4362.2 4148.9 3908 3680.2
3510.3 3418.2 3427.4 3436.6 3407.6 3336.5 3165.3 2886.2 2571.5 2272.6
1990.9 1693.3 1354.9 984.9 641.2 271.2 0
6862.6 6909.5 6950.9 7001.7 7058 7070.2 7007 6830.5 6541.9 6211.7
5851.4 5530.7 5269.4 5062.7 4890.2 4708.5 4503.1 4278.7 4039.6 3850
3733.6 3674.9 3666.2 3647.3 3546.7 3353.6 3163.2 2892 2571.5 2246.8
1871.8 1497.1 1120.5 784.8 492.4 209.4 0
6862.6 6967.5 7068 7165.2 7251.9 7289 7260.3 7135.2 6919.5 6666.5
6383.9 6125.6 5909.6 5723.4 5540.4 5325 5068 4784.4 4483.1 4244.8
4086.5 3982.2 3906.6 3817.1 3680.2 3442.1 3205.1 2868.8 2463.3 2093.3
1699.6 1329.9 979.1 680.5 416.1 178 0
6862.6 7025.4 7185.2 7328.8 7445.2 7507.8 7513.6 7439.9 7297.2 7121.2
6916.6 6720.4 6549.8 6383.9 6190.6 5941.5 5632.8 5290 4926.6 4639.5
4439.4 4289.8 4147.1 3987 3813.7 3530.9 3247 2845.4 2354.8 1939.5
1527.4 1162.6 837.4 576.2 339.7 146.9 0
6862.6 7086 7310.6 7514.4 7670.8 7773.8 7819.9 7795.4 7728 7645.3
7563.7 7509.1 7483.6 7452 7392.5 7290.6 7150.2 7005.4 6870.8 6759.7
6638.5 6433.9 6094.7 5616.5 4995.6 4252.4 3583.8 2941.2 2327.7 1856.8
1452.6 1111.6 816.4 572 341.8 148.8 0
6862.6 7146.5 7436.2 7700.1 7896.3 8039.8 8126.1 8150.9 8158.8 8169.3
8210.9 8297.8 8416.9 8519.6 8594.9 8639.7 8667.8 8721.3 8815.3 8879.8
8837.7 8578.3 8042.4 7245.8 6177.4 4974 3920.6 3036.8 2300.3 1774.4
1377.8 1060.7 795.3 568.3 343.7 150.6 0
6862.6 7206.6 7560.8 7890.7 8148 8325.2 8435.8 8488.8 8530.1 8585.9
8687.1 8845.1 9049.7 9263.3 9506.6 9779.1 10125.2 10577.8 11173.5 11808.2
12397 12779.4 12695.1 12102.1 10998.4 9506 7983.4 6491.9 5111.4 3907.7
2836.2 1921.9 1238.2 761.6 407.1 168.8 0
6862.6 7266.9 7685.6 8081.4 8400 8610.7 8745.5 8826.6 8901.4 9002.3
9162.9 9392 9682.5 10006.9 10418.3 10918.6 11582.2 12434.4 13531.7 14736.5
15956.3 16980.2 17347.5 16958.6 15819.4 14038.1 12046.5 9946.9 7922.6 6041
4294.5 2783 1681.4 955.4 470.9 187 0
6862.6 7323.5 7810.7 8287.6 8661 8897.2 9044.4 9129.7 9216.6 9324.3
9478.1 9693 9973 10294.5 10694 11269.9 12094.2 13173.3 14528.5 16139.6
18071.4 20100.7 21899.9 23175 23493.6 22151.9 20253.5 17994.3 15529.2 12856.8
9793.4 6854.5 4416.2 2556 1149.7 376.6 0
6862.6 7380.1 7935.8 8494 8922 9184 9343.3 9432.8 9531.6 9646.1
9793.6 9993.8 10263.7 10582.3 10969.4 11621.2 12606.1 13912.3 15525.2 17542.4
20186.3 23221.3 26452.5 29391.4 31167.6 30265.7 28460.5 26041.7 23135.7 19672.8
15292.2 10926 7151 4156.8 1828.9 566.2 0
